下载文档 () / 20
动力,因我们而不同*

B214LZN

Eaton B-Line series reel rack support, 5.37" H x 3" L x 1.25" W, Steel, Electro-plated, Left reel rack support

常用规格

Product Name
Eaton B-Line series reel rack support
Catalog Number
B214LZN
UPC
781011521936
Product Length/Depth
3 in
Product Height
5.37 in
Product Width
1.25 in
Product Weight
2 lb
Certifications
Not Applicable

Model

Type
Left reel rack support

Material/finish

Finish
Electro-plated
Material
Steel

导出产品规格