下载文档 () / 20
动力,因我们而不同*

B219-2HDG

Eaton B-Line series pipe roller, 2.62" H x 9" L x 1.62" W, Steel, Hot-dipped galvanized

常用规格

Product Name
Eaton B-Line series pipe roller
Catalog Number
B219-2HDG
UPC
782051211696
Product Length/Depth
9 in
Product Height
2.62 in
Product Width
1.62 in
Product Weight
2.63 lb
Certifications
Not Applicable

Model

Special features
Malleable iron rollers,Sold in pairs
Type
Pipe roller

Material/finish

Finish
Hot-dipped galvanized
Material
Steel

导出产品规格