下载文档 () / 20
动力,因我们而不同*

B22-120GRN

Eaton B-Line series strut channel, 1.62" H x 120" L x 1.62" W, Steel material, DURA GREEN, 12 Gauge thickness

常用规格

Product Name
Eaton B-Line series strut channel
Catalog Number
B22-120GRN
UPC
781011211202
Product Length/Depth
120 in
Product Height
1.62 in
Product Width
1.62 in
Product Weight
19.1 lb
Certifications
Not Applicable

Model

Channel type
B22

Material/finish

Finish
DURA GREEN
Material
Steel
Material gauge
12 Gauge

导出产品规格