| Product Name |
Eaton B-Line series multi-grip and offset pipe clamp
|
| Catalog Number |
B2213PAZN
|
| UPC |
781011604646
|
| Product Length/Depth |
4 in
|
| Product Height |
0.0966 in
|
| Product Width |
1.25 in
|
| Product Weight |
0.26 lb
|
| Certifications |
Not Applicable
|
| Special features |
Include combination recess hex head machine screw
|
| Type |
Pipe clamp for thinwall (EMT)
|
| Load capacity |
600 lbs
|
| Material |
Steel
|