| Product Name |
Eaton B-Line series strut channel
|
| Catalog Number |
B22D-120HDG
|
| UPC |
781011219130
|
| Product Length/Depth |
12 in
|
| Product Height |
3.25 in
|
| Product Width |
1.625 in
|
| Product Weight |
3.584 lb
|
| Certifications |
Not Applicable
|
| Channel type |
B22
|
| Finish |
Hot-dipped galvanized
|
| Material |
Steel
|
| Material gauge |
12 Gauge
|