下载文档 () / 20
动力,因我们而不同*

B22I-16GLV

Eaton B-Line series continuous concrete insert for B22 channel, 3.1" H x 16" L x 1.6" W, Steel, 3000 Lbs load cap, Pre-galvanized, 12 gauge

常用规格

Product Name
Eaton B-Line series continuous concrete insert for B22 channel
Catalog Number
B22I-16GLV
UPC
781011298357
Product Length/Depth
16 in
Product Height
3.1 in
Product Width
1.6 in
Product Weight
289 lb
Certifications
cUL Listed

Material type

Finish
Pre-galvanized
Material
Steel
Material gauge
12 gauge

Other product information

Model
B22

Special features and ratings

Load capacity
3000 lbs

导出产品规格