下载文档 () / 20
动力,因我们而不同*

B22I-24HDG

Eaton B-Line series continuous concrete insert for B22 channel, 3.1"H x 24"L x 1.6"W, Steel, 3000 load cap, Hot-dipped galvanized, 12 gauge

常用规格

Product Name
Eaton B-Line series continuous concrete insert for B22 channel
Catalog Number
B22I-24HDG
UPC
781011298661
Product Length/Depth
24 in
Product Height
3.1 in
Product Width
1.6 in
Product Weight
420 lb
Certifications
cUL Listed

Material type

Finish
Hot-dipped galvanized
Material
Steel
Material gauge
12 gauge

Other product information

Model
B22

Special features and ratings

Load capacity
3000 lbs

导出产品规格