下载文档 () / 20
动力,因我们而不同*

B22PL-120HDG

Eaton B-Line series strut channel, 1.62" H x 120" L x 1.62" W, Steel, Hot-dipped galvanized, 12 Gauge

常用规格

Product Name
Eaton B-Line series strut channel
Catalog Number
B22PL-120HDG
UPC
781011843120
Product Length/Depth
12 in
Product Height
1.73 in
Product Width
4 in
Product Weight
3.126 lb
Certifications
Not Applicable

Model

Channel type
B22

Material/finish

Finish
Hot-dipped galvanized
Material
Steel
Material gauge
12 Gauge

导出产品规格