Eaton B-Line series strut back-to-back welded channel, 1.62" H x 240" L x 1.62" W, Steel, Stainless steel type 316, 12 Gauge
| Product Name |
Eaton B-Line series strut back-to-back welded channel
|
| Catalog Number |
B22SA-240SS6
|
| UPC |
799038669685
|
| Product Length/Depth |
12 in
|
| Product Height |
3.25 in
|
| Product Width |
1.625 in
|
| Product Weight |
71.6 lb
|
| Compliances |
Not Applicable
|
| Certifications |
Not Applicable
|
| Channel type |
B22
|
| Finish |
Stainless steel type 316
|
| Material |
Steel
|
| Material gauge |
12 Gauge
|