下载文档 () / 20
动力,因我们而不同*

B22SH-120 PLN

Eaton B-Line series strut channel, 1.62" H x 120" L x 1.62" W, Steel, Plain, SH, 12 Gauge

常用规格

Product Name
Eaton B-Line series strut channel
Catalog Number
B22SH-120 PLN
UPC
781011213107
Product Length/Depth
12 in
Product Height
1.625 in
Product Width
1.625 in
Product Weight
1.71 lb
Certifications
Not Applicable

Model

Channel type
B22
Hole pattern
SH

Material/finish

Finish
Plain
Material
Steel
Material gauge
12 Gauge

导出产品规格