| Product Name |
Eaton B-Line series strut channel
|
| Catalog Number |
B22SH-120SS4
|
| UPC |
781011213121
|
| Product Length/Depth |
120 in
|
| Product Height |
1.62 in
|
| Product Width |
1.62 in
|
| Product Weight |
18.2 lb
|
| Certifications |
Not Applicable
|
| Channel type |
B22
|
| Hole pattern |
SH
|
| Finish |
Stainless steel type 304
|
| Material |
Steel
|
| Material gauge |
12 Gauge
|