下载文档 () / 20
动力,因我们而不同*

B22SH-120SS6

Eaton B-Line series strut channel, 1.62" H x 120" L x 1.62" W, Steel, Stainless steel type 316, SH, 12 Gauge

常用规格

Product Name
Eaton B-Line series strut channel
Catalog Number
B22SH-120SS6
UPC
781011213213
Product Length/Depth
120 in
Product Height
1.62 in
Product Width
1.62 in
Product Weight
18.2 lb
Certifications
Not Applicable

Model

Channel type
B22
Hole pattern
SH

Material/finish

Finish
Stainless steel type 316
Material
Steel
Material gauge
12 Gauge

导出产品规格