Eaton B-Line series strut back-to-back welded channel, 1.62" H x 120" L x 1.62" W, Aluminum, SHA, 12 Gauge
| Product Name |
Eaton B-Line series strut back-to-back welded channel
|
| Catalog Number |
B22SHA-120AL
|
| UPC |
781011841461
|
| Product Length/Depth |
120 in
|
| Product Height |
3.25 in
|
| Product Width |
1.625 in
|
| Product Weight |
2.64 lb
|
| Certifications |
Not Applicable
|
| Channel type |
B22
|
| Hole pattern |
SHA
|
| Material |
Aluminum
|
| Material gauge |
12 Gauge
|