下载文档 () / 20
动力,因我们而不同*

B230PAGRN

Eaton B-Line series pre-assembled corner angle, 2.06" H x 1.87" L x 1.62" W, Steel, DURA GREEN

常用规格

Product Name
Eaton B-Line series pre-assembled corner angle
Catalog Number
B230PAGRN
UPC
782051588347
Product Length/Depth
1.87 in
Product Height
2.06 in
Product Width
1.62 in
Product Weight
0.37 lb
Certifications
Not Applicable

Model

Type
Two hole corner angle, 90 deg,Pre assembled

Material/finish

Finish
DURA GREEN
Material
Steel

导出产品规格