| Product Name |
Eaton B-Line series standard pipe clamp
|
| Catalog Number |
B2400-10ZN
|
| UPC |
781011872625
|
| Product Length/Depth |
14 in
|
| Product Height |
10.812 in
|
| Product Width |
1.625 in
|
| Product Weight |
3.3 lb
|
| Certifications |
Not Applicable
|
| Pipe size - max |
10 in
|
| Bolt/pin size |
.56"
|
| Special features |
Designed for supporting pipe run strut support
|
| Type |
Standard pipe clamp
|
| Load capacity |
2000 lbs
|
| Material |
Steel
|