| Product Name |
Eaton B-Line series pipe straps
|
| Catalog Number |
B2400-11/2SS6
|
| UPC |
781011630447
|
| Product Length/Depth |
4.06 in
|
| Product Height |
1.5 in
|
| Product Width |
1.62 in
|
| Product Weight |
0.39 lb
|
| Certifications |
Not Applicable
|
| Pipe size - max |
1.5 in
|
| Bolt/pin size |
.31"
|
| Special features |
Designed for supporting pipe run strut support
|
| Type |
Standard pipe clamp
|
| Load capacity |
600 lbs
|
| Material |
Steel
|