| Product Name |
Eaton B-Line series standard pipe clamp
|
| Catalog Number |
B2400-21/2ZN
|
| UPC |
781011630638
|
| Product Length/Depth |
6.15 in
|
| Product Height |
2.5 in
|
| Product Width |
1.62 in
|
| Product Weight |
1.06 lb
|
| Certifications |
Not Applicable
|
| Pipe size - max |
2.5 in
|
| Bolt/pin size |
.43"
|
| Special features |
Safety factor of 5
|
| Type |
Standard pipe clamp
|
| Finish |
Electro-plated
|
| Material |
Steel
|