| Product Name |
Eaton B-Line series pipe straps
|
| Catalog Number |
B2400-3SS6
|
| UPC |
781011872397
|
| Product Length/Depth |
6.78 in
|
| Product Height |
3 in
|
| Product Width |
1.62 in
|
| Product Weight |
1.32 lb
|
| Certifications |
Not Applicable
|
| Pipe size - max |
3 in
|
| Bolt/pin size |
.43"
|
| Special features |
Designed for supporting pipe run strut support
|
| Type |
Standard pipe clamp
|
| Load capacity |
1200 lbs
|
| Material |
Steel
|