| Product Name |
Eaton B-Line series standard pipe clamp
|
| Catalog Number |
B2400-4ZN
|
| UPC |
781011630935
|
| Product Length/Depth |
7.78 in
|
| Product Height |
4 in
|
| Product Width |
1.62 in
|
| Product Weight |
1.6 lb
|
| Certifications |
Not Applicable
|
| Pipe size - max |
4 in
|
| Bolt/pin size |
.56"
|
| Special features |
Safety factor of 5
|
| Type |
Standard pipe clamp
|
| Finish |
Electro-plated
|
| Material |
Steel
|