下载文档 () / 20
动力,因我们而不同*

B2400DI-4ZN

Eaton B-Line series standard pipe clamp, 4" H x 7.78" L x 1.62" W, Steel, 4" max pipe size, .56" bolt/pin size

常用规格

Product Name
Eaton B-Line series standard pipe clamp
Catalog Number
B2400DI-4ZN
UPC
782051439168
Product Length/Depth
7.78 in
Product Height
4 in
Product Width
1.62 in
Product Weight
1.6 lb
Certifications
Not Applicable

Application

Pipe size - max
4 in

Model

Bolt/pin size
.56"
Special features
Safety factor of 5
Type
Standard pipe clamp

Material/finish

Material
Steel

导出产品规格