Eaton B-Line series strut mounted pipe guide, 3.5310" H x 8.8080" L x 1.6250" W, Steel, 2.5" max pipe size
| Product Name |
Eaton B-Line series strut mounted pipe guide
|
| Catalog Number |
B2417-2 1/2ZN
|
| UPC |
781011603540
|
| Product Length/Depth |
8.808 in
|
| Product Height |
3.531 in
|
| Product Width |
1.625 in
|
| Product Weight |
0.69 lb
|
| Certifications |
Not Applicable
|
| Pipe size - max |
2.5 in
|
| Special features |
A guide to permit longitudinal movement of pipe
|
| Type |
Strut mounted pipe guide
|
| Material |
Steel
|