下载文档 () / 20
动力,因我们而不同*

B243GRN

Eaton B-Line series open angle, 0.68" H x 6.78" L x 1.62" W, Steel, DURA GREEN, 1/4" Gauge

常用规格

Product Name
Eaton B-Line series open angle
Catalog Number
B243GRN
UPC
781011524128
Product Length/Depth
6.78 in
Product Height
0.68 in
Product Width
1.62 in
Product Weight
0.77 lb
Compliances
Not Applicable
Certifications
Not Applicable

Model

Type
Four hole open angle, 7-1/2 deg

Material/finish

Finish
DURA GREEN
Material
Steel
Material gauge
1/4"

导出产品规格