| Product Name |
Eaton B-Line series spot insert
|
| Catalog Number |
B2501-1/2ZN
|
| UPC |
781011637729
|
| Product Length/Depth |
2.5 in
|
| Product Height |
1.25 in
|
| Product Width |
1.25 in
|
| Product Weight |
1.29 lb
|
| Certifications |
UL Listed
|
| Finish |
Electro-plated
|
| Material |
Steel
|
| Type |
Insert square nut
|
| Special features |
Used with (2500) spot intsert
|