| Product Name |
Eaton B-Line series spot insert
|
| Catalog Number |
B2503HDG
|
| UPC |
781011638245
|
| Product Length/Depth |
12 in
|
| Product Height |
5.5 in
|
| Product Width |
1.625 in
|
| Product Weight |
0.42 lb
|
| Certifications |
UL Listed
|
| Finish |
Mill-galvanized
|
| Material |
Steel
|
| Application |
Used with curtain wall applications
|
| Type |
Heavy duty spot insert
|
| Load capacity |
2500 lbs
|