下载文档 () / 20
动力,因我们而不同*

B289-12HDG

Eaton B-Line series bracket, 6" H x 12.5" L x 1.62" W, Steel, Hot-dipped galvanized

常用规格

Product Name
Eaton B-Line series bracket
Catalog Number
B289-12HDG
UPC
781011527945
Product Length/Depth
12.5 in
Product Height
6 in
Product Width
1.62 in
Product Weight
2.85 lb
Certifications
Not Applicable

Model

Special features
4 holes 9/16 in diameter,(2) 9/16 In diameter
Type
Bracket

Material/finish

Finish
Hot-dipped galvanized
Material
Steel

导出产品规格