下载文档 () / 20
动力,因我们而不同*

B293A-12GRN

Eaton B-Line series bracket, 3.5" H x 12" L x 1.62" W, Steel, DURA GREEN, Bracket, channel opening downward

常用规格

Product Name
Eaton B-Line series bracket
Catalog Number
B293A-12GRN
UPC
781011528720
Product Length/Depth
12 in
Product Height
3.5 in
Product Width
1.62 in
Product Weight
2.52 lb
Certifications
Not Applicable

Model

Special features
Number of mounting holes (1) 9/16 in diameter
Type
Bracket, channel opening downward

Material/finish

Finish
DURA GREEN
Material
Steel

导出产品规格