下载文档 () / 20
动力,因我们而不同*

B297-18SS6

Eaton B-Line series bracket, 6.25" H x 18" L x 1.62" W, Steel, Stainless steel type 316

常用规格

Product Name
Eaton B-Line series bracket
Catalog Number
B297-18SS6
UPC
781011861780
Product Length/Depth
18 in
Product Height
6.25 in
Product Width
1.62 in
Product Weight
6.68 lb
Certifications
Not Applicable

Model

Special features
Number of mounting holes (1) 9/16 in diameter
Type
Bracket

Material/finish

Finish
Stainless steel type 316
Material
Steel

导出产品规格