下载文档 () / 20
动力,因我们而不同*

B29E47F1116QCU

Eaton DOE 2016 Efficient Transformer, 3-phase, PV: 208 V delta, SV: 480Y/277 V, Taps: 1 at +5% , 1 at -5% FCBN, 115°C, 1000 kVA, Copper windings Made in America, K-FACTOR 9

常用规格

Product Name
Eaton K-Factor nonlinear ventilated transformer
Catalog Number
B29E47F1116QCU
UPC
784550005646
Product Length/Depth
44.25 in
Product Height
80.25 in
Product Width
64 in
Product Weight
6800 lb
Compliances
DOE2016 Efficient
Certifications
UL Listed

产品规格

Special features
K-FACTOR 9
Type
Energy efficient dry type transformers
Coil material
Copper
Frequency rating
60 Hz
Kva Rating
1000 kVA
Mounting
Floor
Phase
Three-phase
Primary voltage
208 V delta
Secondary Voltage
480Y/277 V
Temperature rise
115 °C rise
Voltage rating
208-480Y/277V
Enclosure
NEMA 1
Frame
CASE F
Insulation
220° C
Tap size
1 at +5% , 1 at -5%
Weathershield
RH7

导出产品规格