| Product Name |
Eaton B-Line series malleable iron insert
|
| Catalog Number |
B3014N-3/8PLN
|
| UPC |
781011011505
|
| Product Length/Depth |
3.375 in
|
| Product Height |
2.25 in
|
| Product Width |
3.25 in
|
| Product Weight |
0.23 lb
|
| Certifications |
UL Listed
|
| Finish |
Plain
|
| Type |
Malleable iron insert nut
|
| Load capacity |
730 lbs
|
| Special features |
Used with (B3014) malleable iron insert
|