| Product Name |
Eaton B-Line series adjustable beam clamp
|
| Catalog Number |
B3040-1/2ZN
|
| UPC |
781011018085
|
| Product Length/Depth |
9 in
|
| Product Height |
1.5 in
|
| Product Width |
3.719 in
|
| Product Weight |
1.67 lb
|
| Certifications |
cULus Listed
|
| Thread/rod size |
1/2"-13
|
| Type |
Adjustable beam clamp
|
| Load capacity |
700 lb
|
| Material |
Steel
|