| Product Name |
Eaton B-Line series bar joist hanger
|
| Catalog Number |
B3042T-3/8 FLGWD=5 FLGTHK=3/16 PLN
|
| UPC |
799038638940
|
| Product Length/Depth |
5.281 in
|
| Product Height |
0.563 in
|
| Product Width |
1.25 in
|
| Product Weight |
22.49 lb
|
| Certifications |
cUL Listed
|
| Thread/rod size |
3/8"-16
|
| Type |
Bar joist hanger
|
| Load capacity |
300 lb
|
| Material |
Steel
|