| Product Name |
Eaton B-Line series beam clamps
|
| Catalog Number |
B3050-2X5ZN
|
| UPC |
781011723217
|
| Product Length/Depth |
1.375 in
|
| Product Height |
2.125 in
|
| Product Width |
0.625 in
|
| Product Weight |
1.34 lb
|
| Certifications |
cULus Listed
|
| Application |
Suspends hanger rod from I-beam
|
| Beam/flange width |
0.5 in
|
| Thread/rod size |
1/2"-13
|
| Type |
Beam clamp
|
| Load capacity |
1000 lb
|
| Material |
Steel
|