| Product Name |
Eaton B-Line series beam clamps
|
| Catalog Number |
B3050-5X10ZN
|
| UPC |
781011725501
|
| Product Length/Depth |
10 in
|
| Product Height |
3 in
|
| Product Width |
0.875 in
|
| Product Weight |
5.88 lb
|
| Certifications |
cULus Listed
|
| Application |
Suspends hanger rod from I-beam
|
| Beam/flange width |
1 in
|
| Thread/rod size |
3/4"-10
|
| Type |
Beam clamp
|
| Load capacity |
3000 lb
|
| Material |
Steel
|