下载文档 () / 20
动力,因我们而不同*

B3054-3/8ZN

Eaton B-Line series beam clamp with extension, 7" H x 11" L x 2.5" W, Malleable iron, 3/8"-16 thread/rod size

常用规格

Product Name
Eaton B-Line series beam clamp with extension
Catalog Number
B3054-3/8ZN
UPC
781011025762
Product Length/Depth
11 in
Product Height
7 in
Product Width
2.5 in
Product Weight
2.39 lb
Certifications
cUL Listed

Application

Application
Attaches hanger rod to bottom flange of beam

Model

Thread/rod size
3/8"-16
Type
Malleable iron beam clamp with extension

Material/finish

Material
Malleable iron

导出产品规格