下载文档 () / 20
动力,因我们而不同*

B3055-1/2X5ZN

Eaton B-Line series beam clamps, 4" H x 4" L x 5" W, Steel, 850 Lbs load cap, 1/2"-13 thread/rod size

常用规格

Product Name
Eaton B-Line series beam clamps
Catalog Number
B3055-1/2X5ZN
UPC
799038519638
Product Length/Depth
4 in
Product Height
4 in
Product Width
5 in
Product Weight
2.1 lb
Certifications
cULus Listed

Application

Application
Vertical adjustment provided in clamp

Model

Thread/rod size
1/2"-13
Type
Steel beam clamp

Load rating/capacity

Load capacity
850 lb

Material/finish

Material
Steel

导出产品规格