下载文档 () / 20
动力,因我们而不同*

B3055-3/4X12PLN

Eaton B-Line series beam clamps, 4.5" H x 4.5" L x 12" W, Steel, 1500 Lbs load, 3/4"-10 thread/rod size

常用规格

Product Name
Eaton B-Line series beam clamps
Catalog Number
B3055-3/4X12PLN
UPC
781011730598
Product Length/Depth
4.5 in
Product Height
4.5 in
Product Width
12 in
Product Weight
6.2 lb
Certifications
cULus Listed

Application

Application
Vertical adjustment provided in clamp

Model

Thread/rod size
3/4"-10
Type
Steel beam clamp

Load rating/capacity

Load capacity
1500 lb

Material/finish

Material
Steel

导出产品规格