| Product Name |
Eaton B-Line series beam clamps
|
| Catalog Number |
B3055-3/8X12PLN
|
| UPC |
781011029081
|
| Product Length/Depth |
0.375 in
|
| Product Height |
0.375 in
|
| Product Width |
12 in
|
| Product Weight |
2.1 lb
|
| Certifications |
cULus Listed
|
| Application |
Vertical adjustment provided in clamp
|
| Thread/rod size |
3/8"-16
|
| Type |
Steel beam clamp
|
| Load capacity |
550 lb
|
| Material |
Steel
|