Eaton B-Line series side beam angle clip, 3" H x 3" L x 3" W, Steel, 1355 Lbs load, Side beam angle clip
| Product Name |
Eaton B-Line series side beam angle clip
|
| Catalog Number |
B3060-3/4ZN
|
| UPC |
781011030414
|
| Product Length/Depth |
3 in
|
| Product Height |
3 in
|
| Product Width |
3 in
|
| Product Weight |
1.69 lb
|
| Certifications |
cULus Listed
|
| Size |
0.43
|
| Special features |
Used with 3/8"-16" and 7/8"-9" rod
|
| Type |
Side beam angle clip
|
| Load capacity |
1355 lbs
|
| Material |
Steel
|