Eaton B-Line series side beam angle clip, 3" H x 4" L x 2" W, Steel, 909 Lbs load cap
| Product Name |
Eaton B-Line series side beam angle clip
|
| Catalog Number |
B3060-5/8ZN
|
| UPC |
781011030360
|
| Product Length/Depth |
4 in
|
| Product Height |
3 in
|
| Product Width |
2 in
|
| Product Weight |
0.48 lb
|
| Certifications |
cULus Listed
|
| Size |
0.43
|
| Special features |
Used with 3/8"-16" and 7/8"-9" rod
|
| Type |
Side beam angle clip
|
| Load capacity |
909 lbs
|
| Material |
Steel
|