Eaton B-Line series light duty angle clip, 1.8750" H x 1.8750" L x 1.25" W, Steel, 300 Lbs load cap, Light duty angle clip
| Product Name |
Eaton B-Line series light duty angle clip
|
| Catalog Number |
B3060L-3/8PLN
|
| UPC |
781011027674
|
| Product Length/Depth |
1.875 in
|
| Product Height |
1.875 in
|
| Product Width |
1.25 in
|
| Product Weight |
0.53 lb
|
| Certifications |
cULus Listed
|
| Special features |
Used with 3/8"-16" hanger rod
|
| Type |
Light duty angle clip
|
| Load capacity |
300 lbs
|
| Material |
Steel
|