Eaton B-Line series bracket, 21" H x 18" L x 2" W, Steel, 800 Lbs load cap
| Product Name |
Eaton B-Line series pipe and support bracket
|
| Catalog Number |
B3064-2ZN
|
| UPC |
781011032067
|
| Product Length/Depth |
18 in
|
| Product Height |
21 in
|
| Product Width |
2 in
|
| Product Weight |
10.04 lb
|
| Certifications |
Not Applicable
|
| Application |
Designed for supporting pipe from walls
|
| Type |
Adjustable strut bracket
|
| Load capacity |
800 lbs
|
| Material |
Steel
|