Eaton B-Line series bracket, 3" H x 24" L x 27.25" W, Steel, 6294 Lbs load cap, Plain
| Product Name |
Eaton B-Line series pipe and support bracket
|
| Catalog Number |
B3067-2 PLN
|
| UPC |
782051712407
|
| Product Length/Depth |
24 in
|
| Product Height |
3 in
|
| Product Width |
27.25 in
|
| Product Weight |
63.94 lb
|
| Certifications |
Not Applicable
|
| Application |
Supports pipe on top hang through support bracket
|
| Type |
Light duty welded bracket
|
| Load capacity |
6294 lbs
|
| Finish |
Plain
|
| Material |
Steel
|