下载文档 () / 20
动力,因我们而不同*

B3100-1 1/2HDG

Eaton B-Line series clevis hanger, 4" H x 1.25" D, Steel, Hot-dipped galvanized, 1.5" max pipe size

常用规格

Product Name
Eaton B-Line series clevis hanger
Catalog Number
B3100-1 1/2HDG
UPC
781011050269
Product Length/Depth
3.39 in
Product Height
0.75 in
Product Width
3.25 in
Product Weight
0.42 lb
Compliances
Not Applicable
Certifications
cUL Listed
UL Listed
FM Approved

Application

Application
Design aligned bolt hole for overhead install
Operating temperature - max
650 °F
Pipe size - max
1.5 in

Model

Model
Slide rite clevis hanger
Type
Clevis hanger

Material/finish

Finish
Hot-dipped galvanized
Material
Steel

导出产品规格