下载文档 () / 20
动力,因我们而不同*

B3100-1 1/2SS6

Eaton B-Line series clevis hanger, 4" H x 1.25" D, Steel, Stainless steel type 316, 1.5" max pipe size

常用规格

Product Name
Eaton B-Line series clevis hanger
Catalog Number
B3100-1 1/2SS6
UPC
781011745561
Product Length/Depth
3.39 in
Product Height
0.75 in
Product Width
3.25 in
Product Weight
0.449 lb
Compliances
Not Applicable
Certifications
cUL Listed
UL Listed
FM Approved

Application

Application
Engineered designed align bolt hole for install
Operating temperature - max
650 °F
Pipe size - max
1.5 in

Model

Model
Slide rite clevis hanger
Type
Clevis hanger

Material/finish

Finish
Stainless steel type 316
Material
Steel

导出产品规格