下载文档 () / 20
动力,因我们而不同*

B3100-1 1/4HDG

Eaton B-Line series clevis hanger, 3.5" H x 1.25" D, Steel, Hot-dipped galvanized, 1.25" max pipe size

常用规格

Product Name
Eaton B-Line series clevis hanger
Catalog Number
B3100-1 1/4HDG
UPC
781011050207
Product Length/Depth
3.212 in
Product Height
0.75 in
Product Width
3 in
Product Weight
0.4 lb
Compliances
Not Applicable
Certifications
cUL Listed
UL Listed
FM Approved

Application

Application
Design aligned bolt hole for overhead install
Operating temperature - max
650 °F
Pipe size - max
1.25 in

Model

Model
Slide rite clevis hanger
Type
Clevis hanger

Material/finish

Finish
Hot-dipped galvanized
Material
Steel

导出产品规格