下载文档 () / 20
动力,因我们而不同*

B3100-12HDG

Eaton B-Line series clevis hanger, 17.5" H x 12" D, Steel, Hot-dipped galvanized, 12" max pipe size

常用规格

Product Name
Eaton B-Line series clevis hanger
Catalog Number
B3100-12HDG
UPC
781011742386
Product Length/Depth
17.875 in
Product Height
1.75 in
Product Width
17.5 in
Product Weight
11.24 lb
Compliances
Not Applicable
Certifications
cUL Listed
UL Listed

Application

Application
Engineered designed align bolt hole for install
Operating temperature - max
650 °F
Pipe size - max
12 in

Model

Model
Slide rite clevis hanger
Type
Clevis hanger

Material/finish

Finish
Hot-dipped galvanized
Material
Steel

导出产品规格