| Product Name |
Eaton B-Line series clevis hanger
|
| Catalog Number |
B3100-6ZN--5 PACK--
|
| UPC |
782051299571
|
| Product Length/Depth |
10.408 in
|
| Product Height |
1.5 in
|
| Product Width |
10 in
|
| Product Weight |
2.575 lb
|
| Compliances |
Not Applicable
|
| Certifications |
cUL Listed
UL Listed |
| Application |
Design aligned bolt hole for overhead install
|
| Operating temperature - max |
650 °F
|
| Pipe size - max |
6 in
|
| Model |
Slide rite clevis hanger
|
| Type |
Clevis hanger
|
| Finish |
Yellow zinc chromate
|
| Material |
Steel
|