| Product Name |
Eaton B-Line series felt lined clevis hanger
|
| Catalog Number |
B3100F-3 1/2ZN
|
| UPC |
781011052256
|
| Product Length/Depth |
6.895 in
|
| Product Height |
1.25 in
|
| Product Width |
5.813 in
|
| Product Weight |
1.44 lb
|
| Compliances |
Not Applicable
|
| Certifications |
cUL Listed
UL Listed FM Approved |
| Application |
Design aligned bolt hole for overhead install
|
| Operating temperature - max |
650 °F
|
| Pipe size - max |
3.5 in
|
| Model |
Standard clevis hanger - felt lined for copper tubing
|
| Type |
Type 1
|
| Finish |
Zinc
|
| Material |
Steel
|