| Product Name |
Eaton B-Line series light duty clevis hanger
|
| Catalog Number |
B3104-4ZN
|
| UPC |
781011055516
|
| Product Length/Depth |
7.891 in
|
| Product Height |
1 in
|
| Product Width |
6.313 in
|
| Product Weight |
1.27 lb
|
| Certifications |
UL Listed
cUL Listed |
| Application |
Light stationary pipe allow vertical adjustment
|
| Pipe size - max |
4 in
|
| Model |
Light-duty clevis hanger
|
| Style |
PVC coated
|
| Type |
Type 12
|
| Finish |
Yellow zinc chromate
|
| Material |
Steel
|