| Product Name |
Eaton B-Line series adjustable yoke pipe roll
|
| Catalog Number |
B3110-10ZN
|
| UPC |
781011747138
|
| Product Length/Depth |
14.9375 in
|
| Product Height |
14.9375 in
|
| Product Width |
11.125 in
|
| Product Weight |
16 lb
|
| Certifications |
ANSI
|
| Application |
Support pipe where movement occurs
|
| Pipe size - max |
10 in
|
| Thread/rod size |
7/8"-9
|
| Type |
Adjustable steel yoke pipe roll
|
| Load capacity |
965 lbs
|
| Finish |
Electro-plated
|
| Material |
Cast iron
Steel |